SNOS641I October 1999 – July 2025 LM4041-N , LM4041-N-Q1
PRODUCTION DATA
VIN > VOUT
VOUT = 2.5V
Select RS with Equation 7.
where
See the electrical characteristics tables in the Section 5 for minimum operating current for each voltage option and grade. When the output voltage, VZ, is set below 2.5V on adjustable versions of LM4041-N and LM4041-N-Q1, the device can experience increased reference voltage change with output voltage change (ΔVREF/ΔVKA) when compared to output voltages set equal to or above 2.5V