SNVSCU2B August 2024 – August 2025 LM5137-Q1
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| VIN | Input supply voltage range | 4 | 80 | V | ||
| VOUT | Output voltage range | 0.8 | 60 | V | ||
| SW1, SW2 to PGND | –0.3 | 80 | V | |||
| HO1 to SW1, HO2 to SW2 | –0.3 | VCBOOT1/2 + 0.3 | V | |||
| CBOOT1 to SW1, CBOOT2 to SW2 | –0.3 | 5 | 5.3 | V | ||
| FB1, FB2 to AGND | –0.3 | 15 | V | |||
| EN1, EN2, PG1, PG2 to AGND | –0.3 | VIN | V | |||
| ISNS1+, ISNS2+, BIAS1/VOUT1, VOUT2 to AGND | –0.3 | 80 | V | |||
| VCC, VDDA, RSS to PGND | –0.3 | 5 | 5.3 | V | ||
| ISYNCOUT | SYNCOUT current | 2 | mA | |||
| PGND to AGND | –0.3 | 0.3 | V | |||
| TJ | Operating junction temperature | –40 | 150 | °C | ||