SNVSAJ6D July   2016  – December 2017 LM5141-Q1

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
    1.     Device Images
      1.      Simplified Schematic
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
    6. 6.6 Switching Characteristics
    7. 6.7 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1  High Voltage Start-up Regulator
      2. 7.3.2  VCC Regulator
      3. 7.3.3  Oscillator
      4. 7.3.4  Synchronization
      5. 7.3.5  Frequency Dithering (Spread Spectrum)
      6. 7.3.6  Enable
      7. 7.3.7  Power Good
      8. 7.3.8  Output Voltage
        1. 7.3.8.1 Minimum Output Voltage Adjustment
      9. 7.3.9  Current Sense
      10. 7.3.10 DCR Current Sensing
      11. 7.3.11 Error Amplifier and PWM Comparator
      12. 7.3.12 Slope Compensation
      13. 7.3.13 Hiccup Mode Current Limiting
      14. 7.3.14 Standby Mode
      15. 7.3.15 Soft Start
      16. 7.3.16 Diode Emulation
      17. 7.3.17 High- and Low-Side Drivers
  8. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 Custom Design With WEBENCH® Tools
        2. 8.2.2.2 Inductor Calculation
        3. 8.2.2.3 Current Sense Resistor
        4. 8.2.2.4 Output Capacitor
        5. 8.2.2.5 Input Filter
          1. 8.2.2.5.1 EMI Filter Design
          2. 8.2.2.5.2 MOSFET Selection
          3. 8.2.2.5.3 Driver Slew-Rate Control
          4. 8.2.2.5.4 Frequency Dithering
        6. 8.2.2.6 Control Loop
          1. 8.2.2.6.1 Feedback Compensator
      3. 8.2.3 Application Curves
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
      1. 10.1.1 Layout Procedure
    2. 10.2 Layout Examples
  11. 11Device and Documentation Support
    1. 11.1 Custom Design With WEBENCH® Tools
    2. 11.2 Receiving Notification of Documentation Updates
    3. 11.3 Community Resources
    4. 11.4 Trademarks
    5. 11.5 Electrostatic Discharge Caution
    6. 11.6 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • RGE|24
Thermal pad, mechanical data (Package|Pins)
Orderable Information

EMI Filter Design

EMI Filter Design Steps:

  • Calculate the required attenuation
  • Capacitor CIN represents the existing capacitor at the input of the switching converter (10 µF was used for this application)
  • Inductor LF is usually selected between 1 μH and 10 μH (1.8 µH was used for this application), but can be smaller to reduce losses in a high current design
  • Calculate capacitor CF
LM5141-Q1 input_emi_filter_snvsaj6.gifFigure 29. Input EMI Filter

By calculating the first harmonic current from the Fourier series of the input current waveform and multiplying it by the input impedance (the impedance is defined by the existing input capacitor CIN), a formula can be derived to obtain the required attenuation:

Equation 37. LM5141-Q1 equation_36_snvsaj6.gif
Equation 38. LM5141-Q1 equation_37_snvsaj6.gif

VMAX is the allowed dBμV noise level for the particular EMI standard. CIN is the existing input capacitors of the Buck converter, for this application 10 µF was selected. DMAX is the maximum duty cycle, Ipk is the inductor current, the current at the input can be modeled as a square wave, FSW is the switching frequency.

Equation 39. LM5141-Q1 equation_38_snvsaj6.gif
Equation 40. LM5141-Q1 equation_39_snvsaj6.gif

For this application, CF was chosen to be 1 μF. Adding an input filter to a switching regulator modifies the control-to output transfer function. The output impedance of the filter must be sufficiently small such that the input filter does not significantly affect the loop gain of the buck converter. The impedance of the filter peaks at the filter resonant frequency.

Equation 41. LM5141-Q1 equation_40_snvsaj6.gif
Equation 42. LM5141-Q1 equation_41_snvsaj6.gif

Referring to Figure 29, the purpose of RD is to reduce the peak output impedance of the filter at the cutoff frequency. The capacitor CD blocks the dc component of the input voltage, and avoids excessive power dissipation on RD. The capacitor CD should have lower impedance than RD at the resonant frequency, with a capacitance value greater than 5 times the filter capacitor CIN. This will prevent it from interfering with the cutoff frequency of the main filter. Added damping is needed when the output impedance is high at the resonant frequency (Q) of filter formed by CIN and LF is too high):

An electrolytic cap CD can be used as damping device, with value:

Equation 43. LM5141-Q1 equation_42_snvsaj6.gif

For this design CD = 47 µF was selected

Equation 44. LM5141-Q1 equation_43_snvsaj6.gif