SNVSAZ0C March 2018 – October 2021 LM51501-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Based on Equation 18, CCOMP is calculated using Equation 34 and Equation 35:


By selecting CCOMP following Equation 34, the typical phase margin is set to 90⁰ and the loop response is overdamped. In this example, FZ_EA is placed at a frequency 3 times higher than the FLP to have lower phase margin but faster settling time (K2 = 3, target FZ_EA is 860 Hz). The recommended range of FZ_EA is from 1 × FLP to 4 × FLP (1 ≤ K2 ≤ 4). Practical crossover frequency will vary with K2 with a range of 0.5 × FCROSS to 1.0 × FCROSS.

A standard value of 56 nF is chosen for CCOMP.
RCOMP is selected to set the error amplifier zero at 860 Hz.

A standard value of 3.32 kΩ is chosen for RCOMP.
CHF is usually used to create a pole at high frequency (FP_EA) to cancel FZ_ESR. By using a small ESR capacitor that can place FZ_ESR greater than 10 × FCROSS, the output capacitor ESR would not affect the loop stability. The maximum ESR which does not affect the loop response is calculated using Equation 38.