SNVSBZ3 June 2021 LM5168-Q1
ADVANCE INFORMATION
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
SUPPLY | ||||||
IQ(VIN) | VIN quiescent current | VEN = 2.5 V, PWM operation | 420 | 880 | µA | |
VEN = 2.5 V, PFM operation | 10 | 25 | µA | |||
IQ(STANDBY) | VIN standby current – LDO only | VEN = 1.25 V | 17 | 35 | µA | |
ISD(VIN) | VIN shutdown supply current | VEN = 0 V | 3 | 15 | µA | |
ENABLE | ||||||
VEN(R) | EN voltage rising threshold | EN rising, enable switching | 1.45 | 1.5 | 1.55 | V |
VEN(F) | EN voltage falling threshold | EN falling, disable switching | 1.35 | 1.4 | 1.44 | V |
VSD(R) | EN standby rising threshold | EN rising, enable internal LDO, no switching. | 1.1 | V | ||
VSD(F) | EN standby falling threshold | EN falling, disable internal LDO | 0.45 | V | ||
REFERENCE VOLTAGE | ||||||
VFB | FB voltage | VFB falling | 1.181 | 1.2 | 1.218 | V |
STARTUP | ||||||
tSS | Internal fixed soft-start time | 1.75 | 3 | 4.75 | ms | |
POWER STAGE | ||||||
RDSON(HS) | High-side MOSFET on-resistance | ISW = –100 mA | 1.85 | Ω | ||
RDSON(LS) | Low-side MOSFET on-resistance | ISW = 100 mA | 0.75 | Ω | ||
tON(min) | Minimum ON pulse width | 50 | ns | |||
tON(1) | On time1 | VVIN = 6 V, RRT = 75 kΩ | 5000 | ns | ||
tON(2) | On time2 | VVIN = 6 V, RRT = 25 kΩ | 1650 | ns | ||
tON(3) | On time3 | VVIN = 12 V, RRT = 75 kΩ | 2550 | ns | ||
tON(4) | On time4 | VVIN = 12 V, RRT = 25 kΩ | 830 | ns | ||
tOFF(min) | Minimum OFF pulse width | 50 | ns | |||
BOOT CIRCUIT | ||||||
VBOOT-SW(UV_R) | BOOT-SW UVLO rising threshold | VBOOT-SW rising | 2.7 | 3.4 | V | |
OVERCURRENT PROTECTION | ||||||
IHS_PK(OC) | High-side peak current limit | LM5168 | 0.356 | 0.42 | 0.484 | A |
LM5169 | 0.71 | 0.84 | 0.94 | A | ||
ILS_PK(OC) | Low-side peak current limit | LM5168 | 0.356 | 0.42 | 0.484 | A |
LM5169 | 0.71 | 0.84 | 0.94 | A | ||
IDELTA(OC) | Min of IHS_PK(OC) or ILS_PK(OC) minus ILS_V(OC) | LM5168 | 0.084 | A | ||
LM5169 | 0.168 | A | ||||
ILS(NOC) | Low-side negative current limit | LM5169 | 1.25 | 1.5 | 1.75 | A |
LM5168 | 0.635 | 0.75 | 0.865 | A | ||
IZC | Zero-cross detection current threshold | 0 | A | |||
TW | Hiccup time before re-start | 64 | ms | |||
POWER GOOD | ||||||
VPGTH | Power-good threshold | FB falling, PG high to low | 1.055 | 1.08 | 1.1 | V |
FB rising, PG low to high | 1.105 | 1.14 | 1.175 | V | ||
RPG | Power-good on-resistance | VFB = 1 V | 7 | Ω | ||
THERMAL SHUTDOWN | ||||||
TJ(SD) | Thermal shutdown threshold (1) | Temperature rising | 175 | °C | ||
TJ(HYS) | Thermal shutdown hysteresis (1) | 10 | °C |