SNVSBJ0B December 2019 – August 2021 LM5170
PRODUCTION DATA
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VIN, HV-Port | Buck mode | 6 | 85 | V | ||
Boost mode | 6 | 85 | ||||
LV-Port | Buck mode | 0 | 60 | V | ||
Boost mode | 3(2) | 60 | ||||
VVCC | External voltage applied to VCC | 9 | 12 | V | ||
TJ | Operating junction temperature | –40 | 125 | °C | ||
FOSC | Oscillator frequency | 50 | 500 | kHz | ||
FEX_CLK | Synchronization to external clock frequency (minimal 50 kHz) | 0.8 × FOSC | 1.2 × FOSC | kHz | ||
tDT | Programmable dead time | 15 | 200 | ns | ||
ISETD PWM frequency | 1 | 1000 | kHz | |||
SYNCIN pulse width | 100 | 500 | ns |