SNVSBJ0B December 2019 – August 2021 LM5170
PRODUCTION DATA
The LM5170 has a built-in diode emulation function. Each channel has a real time current zero crossing detector to monitor instantaneous VCS. When VCS is detected to cross zero, the LM5170 turns off the gate drive of the synchronous rectifier to prevent negative current. This way, the negative current is prevented and the light load efficiency is improved. Figure 8-14 shows key waveforms of a typical operation transiting into diode emulation mode.
To obtain optimal diode emulation performance, it requires the VCS signal to be accurate in real time. Any signal distortion caused by parasitic inductances in the current sense resistor or sensing traces can lead to erroneous zero crossing detection and cause non-optimal diode emulation operation. The sync FET can be turned off while the current is still high in the positive direction. See Section 9.1 for coping with current sense parasitic inductances for optimal diode emulation operation.