SNVSBJ0B December 2019 – August 2021 LM5170
PRODUCTION DATA
The VIN pin must always be connected to the HV voltage rail. It is good practice to add a small RC filter to improve the VIN noise immunity, as shown in Figure 9-11. Usually the filter resistor selection is 10 to 20 Ω, and the bypass capacitor is 0.1 µF to 1.0 µF.