SNVSB07C July 2018 – April 2019 LM5180-Q1
PRODUCTION DATA.
The required input, output, and performance parameters for this application example are shown in Table 1.
| DESIGN PARAMETER | VALUE |
|---|---|
| Input voltage range | 10 V to 65 V |
| Input UVLO thresholds | 9.5 V on, 6.5 V off |
| Output voltage | 5 V |
| Rated load current, VIN = 24 V | 1 A |
| Output voltage regulation | ±1.5% |
| Output voltage ripple | < 100 mV |
The target full-load efficiency is 86% based on a nominal input voltage of 24 V and an isolated output voltage of 5 V. The LM5180-Q1 is chosen to deliver a fixed 5-V output voltage set by resistor RFB connected between the SW and FB pins. The input voltage turn-on and turn-off thresholds are established by RUV1 and RUV2. The required components are listed in Table 2.
| REF DES | QTY | SPECIFICATION | VENDOR | PART NUMBER |
|---|---|---|---|---|
| CIN | 1 | 4.7 µF, 100 V, X7R, 1206, ceramic | Murata | GRM31CZ72A475KE11 |
| 4.7 µF, 100 V, X7S, 1210, ceramic, AEC-Q200 | TDK | CGA6M3X7S2A475K200AB | ||
| Murata | GCM32DC72A475ME01 | |||
| Taiyo Yuden | HMK325C7475MMHPE | |||
| COUT | 1 | 100 µF, 6.3 V, X7S, 1210, ceramic | Murata | GRM32EC70J107ME15 |
| Taiyo Yuden | JMK325AC7107MM-P | |||
| 100 µF, 6.3 V, X5R, 1210, ceramic | TDK | C3225X5R0J107M250AC | ||
| Würth Electronik | 885012109004 | |||
| CSS | 1 | 47 nF, 16 V, X7R, 0402 | Std | Std |
| DCLAMP | 1 | Zener, 24 V, 1 W, PowerDI-123, AEC-Q101 | DFLZ24Q-7 | Diodes Inc. |
| DF | 1 | Switching diode, 75 V, 0.25 A, SOD-323 | CMDD4448 | Central Semi |
| DFLY | 1 | Schottky diode, 40 V, 2 A, SOD-123 | FSV340FP | ONsemi |
| DOUT | 1 | Zener, 5.6 V, 5%, SOD-523, AEC-Q101 | BZX585-C5V6 | Nexperia |
| RFB | 1 | 158 kΩ, 1%, 0402 | Std | Std |
| RSET | 1 | 12.1 kΩ, 1%, 0402 | Std | Std |
| RTC | 1 | 130 kΩ, 1%, 0402 | Std | Std |
| RUV1 | 1 | 536 kΩ, 1%, 0603 | Std | Std |
| RUV2 | 1 | 100 kΩ, 1%, 0402 | Std | Std |
| T1 | 1 | 30 µH, 2 A, turns ratio 3 : 1, 9.3 × 10.2 mm | Coilcraft | YA8779-BLD |
| Würth Electronik | 750317605 | |||
| 30 µH, 2.6 A, turns ratio 3 : 1, 12.5 × 15.5 mm | Sumida | 12387-T151 | ||
| 40 µH, 2 A, turns ratio 3 : 1, 13.3 × 15.2 mm | Würth Electronik | 750313974 | ||
| U1 | 1 | LM5180-Q1 PSR flyback converter, AEC-Q100 | Texas Instruments | LM5180QNGURQ1 |