SNVSCF0 October 2024 LM65680-Q1
ADVANCE INFORMATION
The LM656x0-Q1 employs hiccup overcurrent protection when all of the following conditions are met for 64 consecutive switching cycles (hiccup mode activation delay, tHIC_DLY):
In hiccup mode, the device shuts down and attempts to soft start after tHIC. Hiccup mode helps reduce the device power dissipation under severe overcurrent conditions and short circuits.
| Observation | Root Cause | Recommendation |
|---|---|---|
| Hiccup mode activation delay, tHIC_DLY, is 128 cycles instead of 64 cycles. | Known. Addressed in the final version of the device. | Transition from the prototype version of the device to the final version of the device does not require any special considerations at system level. |