SNOS760C May 1999 – September 2014 LM7171
PRODUCTION DATA.
MIN | MAX | UNIT | |
---|---|---|---|
Supply Voltage (V+–V−) | 36 | V | |
Differential Input Voltage (11) | ±10 | V | |
Output Short Circuit to Ground (3) | Continuous | ||
Maximum Junction Temperature (4) | 150 | °C |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Tstg | Storage temperature range | −65 | +150 | °C | |
V(ESD) | Electrostatic discharge(2) | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001, all pins(1) | 2500 | V |
MIN | TYP | MAX | UNIT | |
---|---|---|---|---|
Supply Voltage | 5.5V ≤ VS ≤ 36 | V | ||
Operating Temperature Range: LM7171AI, LM7171BI | −40 | +85 | °C |
THERMAL METRIC(1) | P (PDIP) | D (SOIC) | UNIT | |
---|---|---|---|---|
8 PINS | 8 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 108° | 172° | °C/W |
PARAMETER | TEST CONDITIONS | TYP (5) |
LM7171AI LIMIT(6) |
LM7171BI LIMIT(6) |
UNIT | |
---|---|---|---|---|---|---|
VOS | Input Offset Voltage | 0.2 | 1 | 3 | mV | |
4 | 7 | max | ||||
TC VOS | Input Offset Voltage Average Drift | 35 | μV/°C | |||
IB | Input Bias Current | 2.7 | 10 | 10 | μA | |
12 | 12 | max | ||||
IOS | Input Offset Current | 0.1 | 4 | 4 | μA | |
6 | 6 | max | ||||
RIN | Input Resistance | Common Mode | 40 | MΩ | ||
Differential Mode | 3.3 | |||||
RO | Open Loop Output Resistance | 15 | Ω | |||
CMRR | Common Mode Rejection Ratio | VCM = ±10V | 105 | 85 | 75 | dB |
80 | 70 | min | ||||
PSRR | Power Supply Rejection Ratio | VS = ±15V to ±5V | 90 | 85 | 75 | dB |
80 | 70 | min | ||||
VCM | Input Common-Mode Voltage Range | CMRR > 60 dB | ±13.35 | V | ||
AV | Large Signal Voltage Gain (7) | RL = 1 kΩ | 85 | 80 | 75 | dB |
75 | 70 | min | ||||
RL = 100Ω | 81 | 75 | 70 | dB | ||
70 | 66 | min | ||||
VO | Output Swing | RL = 1 kΩ | 13.3 | 13 | 13 | V |
12.7 | 12.7 | min | ||||
−13.2 | −13 | −13 | V | |||
−12.7 | −12.7 | max | ||||
RL = 100Ω | 11.8 | 10.5 | 10.5 | V | ||
9.5 | 9.5 | min | ||||
−10.5 | −9.5 | −9.5 | V | |||
−9 | −9 | max | ||||
Output Current (Open Loop) (8) | Sourcing, RL = 100Ω | 118 | 105 | 105 | mA | |
95 | 95 | min | ||||
Sinking, RL = 100Ω | 105 | 95 | 95 | mA | ||
90 | 90 | max | ||||
Output Current (in Linear Region) | Sourcing, RL = 100Ω | 100 | mA | |||
Sinking, RL = 100Ω | 100 | |||||
ISC | Output Short Circuit Current | Sourcing | 140 | mA | ||
Sinking | 135 | |||||
IS | Supply Current | 6.5 | 8.5 | 8.5 | mA | |
9.5 | 9.5 | max |
PARAMETER | CONDITIONS | TYP(5) | LM7171AI LIMIT(6) |
LM7171BI LIMIT(6) |
UNIT | |
---|---|---|---|---|---|---|
SR | Slew Rate (9) | AV = +2, VIN = 13 VPP | 4100 | V/μs | ||
AV = +2, VIN = 10 VPP | 3100 | |||||
Unity-Gain Bandwidth | 200 | MHz | ||||
−3 dB Frequency | AV = +2 | 220 | MHz | |||
φm | Phase Margin | 50 | Deg | |||
ts | Settling Time (0.1%) | AV = −1, VO = ±5V RL = 500Ω |
42 | ns | ||
tp | Propagation Delay | AV = −2, VIN = ±5V, RL = 500Ω |
5 | ns | ||
AD | Differential Gain (10) | 0.01% | ||||
φD | Differential Phase (10) | 0.02 | Deg | |||
Second Harmonic Distortion(12) | fIN = 10 kHz | −110 | dBc | |||
fIN = 5 MHz | −75 | dBc | ||||
Third Harmonic Distortion(12) | fIN = 10 kHz | −115 | dBc | |||
fIN = 5 MHz | −55 | dBc | ||||
en | Input-Referred Voltage Noise | f = 10 kHz | 14 | nV/√Hz | ||
in | Input-Referred Current Noise | f = 10 kHz | 1.5 | pA/√Hz |
PARAMETER | TEST CONDITIONS | TYP(5) | LM7171AI LIMIT(6) |
LM7171BI LIMIT(6) |
UNIT | |
---|---|---|---|---|---|---|
VOS | Input Offset Voltage | 0.3 | 1.5 | 3.5 | mV | |
4 | 7 | max | ||||
TC VOS | Input Offset Voltage Average Drift | 35 | μV/°C | |||
IB | Input Bias Current | 3.3 | 10 | 10 | μA | |
12 | 12 | max | ||||
IOS | Input Offset Current | 0.1 | 4 | 4 | μA | |
6 | 6 | max | ||||
RIN | Input Resistance | Common Mode | 40 | MΩ | ||
Differential Mode | 3.3 | |||||
RO | Output Resistance | 15 | Ω | |||
CMRR | Common Mode Rejection Ratio | VCM = ±2.5V | 104 | 80 | 70 | dB |
75 | 65 | min | ||||
PSRR | Power Supply Rejection Ratio | VS = ±15V to ±5V | 90 | 85 | 75 | dB |
80 | 70 | min | ||||
VCM | Input Common-Mode Voltage Range | CMRR > 60 dB | ±3.2 | V | ||
AV | Large Signal Voltage Gain (7) | RL = 1 kΩ | 78 | 75 | 70 | dB |
70 | 65 | min | ||||
RL = 100Ω | 76 | 72 | 68 | dB | ||
67 | 63 | min | ||||
VO | Output Swing | RL = 1 kΩ | 3.4 | 3.2 | 3.2 | V |
3 | 3 | min | ||||
−3.4 | −3.2 | −3.2 | V | |||
−3 | −3 | max | ||||
RL = 100Ω | 3.1 | 2.9 | 2.9 | V | ||
2.8 | 2.8 | min | ||||
−3.0 | −2.9 | −2.9 | V | |||
−2.8 | −2.8 | max | ||||
Output Current (Open Loop) (8) | Sourcing, RL = 100Ω | 31 | 29 | 29 | mA | |
28 | 28 | min | ||||
Sinking, RL = 100Ω | 30 | 29 | 29 | mA | ||
28 | 28 | max | ||||
ISC | Output Short Circuit Current | Sourcing | 135 | mA | ||
Sinking | 100 | |||||
IS | Supply Current | 6.2 | 8 | 8 | mA | |
9 | 9 | max |
PARAMETER | TEST CONDITIONS | TYP(5) | LM7171AI LIMIT(6) |
LM7171BI LIMIT(6) |
UNIT | |
---|---|---|---|---|---|---|
SR | Slew Rate (9) | AV = +2, VIN = 3.5 VPP | 950 | V/μs | ||
Unity-Gain Bandwidth | 125 | MHz | ||||
−3 dB Frequency | AV = +2 | 140 | MHz | |||
φm | Phase Margin | 57 | Deg | |||
ts | Settling Time (0.1%) | AV = −1, VO = ±1V, RL = 500Ω |
56 | ns | ||
tp | Propagation Delay | AV = −2, VIN = ±1V, RL = 500Ω |
6 | ns | ||
AD | Differential Gain (1) | 0.02% | ||||
φD | Differential Phase (10) | 0.03 | Deg | |||
Second Harmonic Distortion(12) | fIN = 10 kHz | −102 | dBc | |||
fIN = 5 MHz | −70 | dBc | ||||
Third Harmonic Distortion(12) | fIN = 10 kHz | −110 | dBc | |||
fIN = 5 MHz | −51 | dBc | ||||
en | Input-Referred Voltage Noise | f = 10 kHz | 14 | nV/√Hz | ||
in | Input-Referred Current Noise | f = 10 kHz | 1.8 | pA/√Hz |