SNVSB12B November   2017  – May 2021 LM73605-Q1 , LM73606-Q1

PRODUCTION DATA  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Device Comparison
  6. Pin Configuration and Functions
  7. Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 ESD Ratings
    3. 7.3 Recommended Operating Conditions
    4. 7.4 Thermal Information
    5. 7.5 Electrical Characteristics
    6. 7.6 Timing Characteristics
    7. 7.7 Switching Characteristics
    8. 7.8 System Characteristics
    9. 7.9 Typical Characteristics
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1  Synchronous Step-Down Regulator
      2. 8.3.2  Auto Mode and FPWM Mode
      3. 8.3.3  Fixed-Frequency Peak Current-Mode Control
      4. 8.3.4  Adjustable Output Voltage
      5. 8.3.5  Enable and UVLO
      6. 8.3.6  Internal LDO, VCC_UVLO, and BIAS Input
      7. 8.3.7  Soft Start and Voltage Tracking
      8. 8.3.8  Adjustable Switching Frequency
      9. 8.3.9  Frequency Synchronization and Mode Setting
      10. 8.3.10 Internal Compensation and CFF
      11. 8.3.11 Bootstrap Capacitor and VBOOT-UVLO
      12. 8.3.12 Power-Good and Overvoltage Protection
      13. 8.3.13 Overcurrent and Short-Circuit Protection
      14. 8.3.14 Thermal Shutdown
    4. 8.4 Device Functional Modes
      1. 8.4.1 Shutdown Mode
      2. 8.4.2 Standby Mode
      3. 8.4.3 Active Mode
        1. 8.4.3.1 CCM Mode
        2. 8.4.3.2 DCM Mode
        3. 8.4.3.3 PFM Mode
        4. 8.4.3.4 Fault Protection Mode
  9. Layout
    1. 9.1 Layout Guidelines
      1. 9.1.1 Layout For EMI Reduction
      2. 9.1.2 Ground Plane
      3. 9.1.3 Optimize Thermal Performance
    2. 9.2 Layout Example
  10. 10Device and Documentation Support
    1. 10.1 Device Support
      1. 10.1.1 Third-Party Products Disclaimer
      2. 10.1.2 Development Support
        1. 10.1.2.1 Custom Design With WEBENCH® Tools
    2. 10.2 Documentation Support
      1. 10.2.1 Related Documentation
    3. 10.3 Receiving Notification of Documentation Updates
    4. 10.4 Receiving Notification of Documentation Updates
    5. 10.5 Support Resources
    6. 10.6 Support Resources
    7. 10.7 Trademarks
    8. 10.8 Electrostatic Discharge Caution
    9. 10.9 Glossary

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Description

The LM73605-Q1/LM73606-Q1 family of devices are easy-to-use synchronous step-down DC/DC converters capable of driving up to 5 A (LM73605-Q1) or 6 A (LM73606-Q1) of load current from a supply voltage ranging from 3.5 V to 36 V. The LM73605-Q1/LM73606-Q1 provide exceptional efficiency and output accuracy in a very small solution size. Peak current-mode control is employed. Additional features such as adjustable switching frequency, synchronization to an external clock, power-good flag, precision enable, adjustable soft start, and tracking provide both flexible and easy-to-use solutions for a wide range of applications. Automatic frequency foldback at light load and optional external bias improve efficiency over the entire load range. The family requires few external components and has a pinout designed for simple PCB layout with optimal EMI and thermal performance. Protection features include thermal shutdown, input undervoltage lookout, cycle-cy-cycle current limiting, and hiccup short-citcuit protection. The LM73605-Q1 and LM73606-Q1 devices are pin-to-pin compatible for easy current scaling.

Device Information(1)
PART NUMBER PACKAGE BODY SIZE (NOM)
LM73605-Q1 WQFN (30)
Wettable and non-wettable flanks
6.00 mm × 4.00 mm
LM73606-Q1
For all available packages, see the orderable addendum at the end of the data sheet.
GUID-0A583D3A-CB44-40B9-921E-780B449FA234-low.gifSimplified Schematic
GUID-D5A6CFC1-DE71-4A0D-B407-061649F9E9C3-low.gifEfficiency versus Load Current VOUT = 5 V, VIN = 12 V, Auto Mode