9 Revision History
Changes from Revision SNOS719G (September 2015) to Revision * (January 2025)
- Moved LMC7101 commercial device from SNOS719G data sheet into new
SBOSAL2 data sheetGo
- Updated Features
Go
- Deleted machine model (MM) in ESD Ratings
Go
- Updated Thermal Information
Go
- Updated parameter names and table format in all Electrical Characteristics
Go
- Added missing temperature range for input offset voltage drift in all Electrical Characteristics
Go
- Changed power-supply rejection ratio from 50dB to 45dB for LMC7101AGo
- Changed power-supply rejection ratio from 50dB to 45dB for LMC7101AGo
- Changed input common-mode voltage condition from CMRR ≥ 50dB to CMRR ≥ 47dBGo
- Changed CMRR MIN from 50dB to 47dB for LMC7101B and from 55dB to 47dB for LMC7101AGo
- Deleted notes 1 and 2 in all Electrical Characteristics
Go
- Updated note 3 to move information into slew rate test conditionsGo
- Changed input common-mode voltage condition from CMRR > 50dB to CMRR > 47dBGo
- Changed CMRR MIN from 60dB to 47dB for LMC7101B and from 64dB to 47dB for LMC7101AGo
- Added missing quiescent current per amplifier TYP valueGo
- Changed CMRR TYP from 82dB to 75dBGo
- Changed CMRR MIN from 60dB to 52dB for LMC7101B and from 65dB to 52dB for LMC7101AGo
- Changed CMRR MIN for TJ = –40°C to +85°C from 55dB to 51dB for LMC7101B and from 60dB to 51dB for LMC7101AGo
- Changed CMRR TYP for TJ = –40C to +85C from 82dB to 74dBGo
- Changed input offset voltage TYP from 0.11mV to 0.26mVGo
- Changed CMRR MIN from 65dB to 62dB for LMC7101B and from 70dB to 62dB for LMC7101AGo
- Changed CMRR MIN for TJ = –40°C to +85°C from 65dB to 60dB LMC7101AGo
- Deleted note 3 and included information to open-loop voltage gain test conditionsGo
- Deleted Figures 6, 11, 14, 17, 20, 23, and 37Go
- Added Figure 5-6Go
- Added Figures 5-21 and 5-25Go