SBOSAL2 September 1999 – January 2025 LMC7101
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The approximate output resistance of the LMC7101 is 180Ω sourcing and 130Ω sinking at VS = 3V and 110Ω sourcing and 80Ω sinking at VS = 5V. Using the calculated output resistance, maximum output voltage swing can be estimated as a function of load.