over operating free-air temperature range (unless otherwise noted)(1)(2)
|
MIN |
MAX |
UNIT |
|
Difference Input voltage |
|
±Supply voltage |
V |
|
Voltage at input and output pins |
(V–) – 0.3 |
(V+) + 0.3 |
V |
| VS |
Supply voltage, VS = (V+) – (V–) |
|
16 |
V |
|
Current at input pin |
–5 |
5 |
mA |
|
Current at output pin(3) |
–35 |
35 |
mA |
|
Current at power supply pin |
|
35 |
mA |
|
Lead temperature (soldering, 10s) |
|
260 |
°C |
| TJ |
Junction temperature(4) |
|
150 |
°C |
| Tstg |
Storage temperature |
–65 |
150 |
°C |
(1) Operation outside the Absolute Maximum Ratings may cause permanent device damage. Absolute Maximum Ratings do not imply functional operation of the device at these or any other conditions beyond those listed under Recommended Operating Conditions. If used outside the Recommended Operating Conditions but within the Absolute Maximum Ratings, the device may not be fully functional, and this may affect device reliability, functionality, performance, and shorten the device lifetime.
(2) If Military/Aerospace specified devices are required, contact the TI Sales Office or Distributors for availability and specifications.
(3) Applies to both single-supply and split-supply operation. Continuous short operation at elevated ambient temperature can result in exceeding the maximum allowed junction temperature at 150°C
(4) The maximum power dissipation is a function of TJ(MAX), RθJA and TA. The maximum allowable power dissipation at any ambient temperature is PD = (TJ(MAX) – TA) / RθJA. All numbers apply for packages soldered directly into a PC board.