SNOSDG2A march 2023 – april 2023 LMG3526R030
PRODUCTION DATA
The turn-off transition has two timing components: turn-off delay time, and turn-off fall time. The turn-off delay time is from when IN goes low to when the drain-source voltage rises to 20% of the bus voltage. The turn-off fall time is from when the drain-source voltage rises to 20% of the bus voltage to when the drain-source voltage rises to 80% of the bus voltage. Note that the turn-off fall time is the same as the VDS 20% to 80% rise time. The turn-off timing components are independent of the RDRV pin setting, but heavily dependent on the LHB load current.