SNOSDG2A march 2023 – april 2023 LMG3526R030
PRODUCTION DATA
The layout of the LMG3526R030 is critical to its performance and functionality. Because the half-bridge configuration is typically used with these GaN devices, layout recommendations are considered with this configuration. A four-layer or higher layer count board is required to reduce the parasitic inductances of the layout to achieve suitable performance. Figure 9-9 summarizes the critical layout guidelines, and more details are further elaborated in the following sections.