SNOSDG2A march 2023 – april 2023 LMG3526R030
PRODUCTION DATA
ZVD Timing Specifications defines the switching timings related to the zero-voltage detection block, and the device’s drain-to-source voltage, IN pin signal, and ZVD output signals are demonstrated. When the device achieves ZVS, the ZVD pin outputs a pulse-signal with width TWD_ZVD, and the delay time in between IN pin’s rising edge and ZVD pulse’s rising edge is defined as TDL_ZVD. A certain third quadrant conduction time is required to allow the device detecting a zero-voltage switching, and T3rd_ZVD indicates this timing.