SNAS579G March 2012 – December 2014 LMK00105
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The LMK00105 has a differential input (CKLin/CLKin*) which can be driven single-ended or differentially. It can accept AC or DC coupled 3.3V/2.5V LVPECL, LVDS, or other differential and single ended signals that meet the input requirements in Electrical Characteristics and when using differential signals with VCM outside of the acceptable range for the specified VID, the clock must be AC coupled. Refer to Clock Inputs for more details on driving the LMK00105 inputs.
In the event that a Crystal mode is not selected and the CLKin pins do not have an AC signal applied to them, Table 2 following will be the state of the outputs.