SNAS579G March 2012 – December 2014 LMK00105
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The LMK00105 has a crystal oscillator which will be powered up when OSCin is selected. Alternatively, OSCin may be driven by a single ended clock, up to 200 MHz, instead of a crystal. Refer to Crystal Interface for more information. If Crystal mode is selected and the pins do not have an AC signal applied to them, Table 3 will be the state of the outputs. If Crystal mode is selected an open state is not allowed on OSCin, as the outputs may oscillate due to the crystal oscillator circuitry.