SNAS669E September 2015 – April 2018 LMK03318
PRODUCTION DATA.
The INT_FLAG_POL register controls the signal polarity that sets the Interrupt Flags.
Bit # | Field | Type | Reset | EEPROM | Description |
---|---|---|---|---|---|
[7] | LOL_POL | RW | 0 | Y | LOL Flag Polarity. When LOL_POL is 1 then a rising edge on LOL will set the LOL_INTR bit of the INTERRUPT_FLAG register. When LOL_POL is 0 then a falling edge on LOL will set the LOL_INTR bit. |
[6] | LOS_POL | RW | 0 | Y | LOS Flag Polarity. When LOS_POL is 1 then a rising edge on LOS will set the LOS_INTR bit of the INTERRUPT_FLAG register. When LOS_POL is 0 then a falling edge on LOS will set the LOS_INTR bit. |
[5] | CAL_POL | RW | 0 | Y | CAL Flag Polarity. When CAL_POL is 1 then a rising edge on CAL will set the CAL_INTR bit of the INTERRUPT_FLAG register. When CAL_POL is 0 then a falling edge on CAL1 will set the CAL_INTR bit. |
[4:2] | RSRVD | RW | 0 | Y | Reserved. |
[1] | SECTOPRI_POL | RW | 0 | Y | SECTOPRI Flag Polarity. When SECTOPRI_POL is 1 then a rising edge on SECTOPRI will set the SECTOPRI_INTR bit of the INTERRUPT_FLAG register. When SECTOPRI_POL is 0 then a falling edge on SECTOPRI will set the SECTOPRI_INTR bit. |
[0] | RSRVD | RW | 0 | Y | Reserved. |