SNAS668D August 2015 – April 2018 LMK03328
PRODUCTION DATA.
The INT_LIVE register reflects the current status of the interrupt sources, regardless of the state of the INT_EN bit.
Bit # | Field | Type | Reset | EEPROM | Description |
---|---|---|---|---|---|
[7] | LOL1 | R | 0 | N | Loss of lock on PLL1. |
[6] | LOS1 | R | 0 | N | Loss of input signal to PLL1. If input signal to PLL1 is lost and as a result PLL1 is unlocked, LOS1 will take precedence over LOL1 and only LOS1 will be set to 1. |
[5] | CAL1 | R | 0 | N | VCO calibration active on PLL1. |
[4] | LOL2 | R | 0 | N | Loss of lock on PLL2. |
[3] | LOS2 | R | 0 | N | Loss of input signal to PLL2. If input signal to PLL2 is lost and as a result PLL2 is unlocked, LOS2 will take precedence over LOL2 and only LOS2 will be set to 1. |
[2] | CAL2 | R | 0 | N | VCO calibration active on PLL2. |
[1] | SECTOPRI1 | R | 0 | N | Switch from secondary reference to primary reference in automatic mode for PLL1. |
[0] | SECTOPRI2 | R | 0 | N | Switch from secondary reference to primary reference in automatic mode for PLL2. |