SNAS668D August 2015 – April 2018 LMK03328
PRODUCTION DATA.
The INTCTL register allows configuration of the Interrupt operation.
Bit # | Field | Type | Reset | EEPROM | Description | |
---|---|---|---|---|---|---|
[7:2] | RESERVED | - | - | N | Reserved. | |
[1] | INT_AND_OR | RW | 0 | Y | Interrupt AND/OR Combination. If INT_AND_OR is 1 then the interrupts are combined in an AND structure. In which case ALL un mAsked interrupt flags must be active to generate the interrupt. If INT_AND_OR is 0 then the interrupts are combined in an OR structure, in which case any unmasked interrupt flags can generate the interrupt | |
INT_AND_OR | Interrupt Function | |||||
0 | OR | |||||
1 | AND | |||||
[0] | INT_EN | RW | 0 | Y | Interrupt Enable. If INT_EN is 1 then the interrupt circuit is enabled, if INT_EN is 0 the interrupt circuit is disabled. When INT_EN is 0, interrupts cannot be signalled on the STATUS pins and the INT_FLAG registers will not be updated, however the INT_LIVE register will still reflect the current state of the internal interrupt signals. |