SNAS668D August 2015 – April 2018 LMK03328
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
fOUT | Output Frequency | 3.75 | 200 | MHz | ||
VOH | Output High Voltage | IOH = 1 mA | 2.5 | V | ||
VOL | Output Low Voltage | IOL = 1 mA | 0.6 | V | ||
IOH | Output High Current | 33 | mA | |||
IOL | Output Low Current | –33 | mA | |||
tR/tF(2) | Output Rise/Fall Time | 20% to 80%, R49[3-2], R49[1:0] = 0x2 | 2.1 | ns | ||
20% to 80%, R49[3-2], R49[1-0] = 0x0 | 0.35 | ns | ||||
PN-Floor | Output Phase Noise Floor (fOFFSET> 10 MHz) | 66.66 MHz | –148 | dBc/Hz | ||
ODC(2) | Output Duty Cycle | 45% | 55% | |||
ROUT | Output Impedance | 50 | Ω |