SNAS668D August 2015 – April 2018 LMK03328
PRODUCTION DATA.
The MEMADR_BY1 register holds the MSB of the starting address for on-chip SRAM or EEPROM access.
Bit # | Field | Type | Reset | EEPROM | Description | ||
---|---|---|---|---|---|---|---|
[7:4] | RESERVED | - | - | N | Reserved. | ||
[3:0] | MEMADR[11:8] | RW | 0x0 | N | Memory Address. The MEMADR value determines the starting address for access to the on-chip memories. The on-chip memories and the corresponding address ranges are listed below. The data from the selected address is then accessed using one of the data registers listed below. | ||
MEMORY | MEMADR Range | Data Register | |||||
EEPROM EEPROM-Array | MEMADR[8:0] | NVMDAT | |||||
EEPROM SRAM-Array | MEMADR[8:0] | RAMDAT | |||||
ROM-Array | MEMADR[11:0] | ROMDAT |