SNAS668D August 2015 – April 2018 LMK03328
PRODUCTION DATA.
The PINMODE_HW register records the device configuration setting. The configuration setting is registered when the reset is deasserted.
Bit # | Field | Type | Reset | EEPROM | Description | |
---|---|---|---|---|---|---|
[7:2] | GPIO_HW_MODE[5:0] | R | 0x00 | N | GPIO_HW[5:0] Pin Configuration Mode. The GPIO_HW_MODE field reflects the values sampled on pins GPIO[5:0] when HW_SW_CTRL is 1 on the most recent device reset. When HW_SW_CTRL is 0 this field reads back 0x0. | |
GPIO_HW_MODE | GPIO[5:0] | |||||
0 (0x00) | 0 (0x00) | |||||
1 (0x01) | 1 (0x01) | |||||
2 (0x02) | 2 (0x02) | |||||
.. | .. | |||||
.. | .. | |||||
61 (0x3D) | 61 (0x3D) | |||||
62 (0x3E) | 62 (0x3E) | |||||
63 (0x3F) | 63 (0x3F) | |||||
[1:0] | RESERVED | - | - | N | Reserved. |