SNAS688C Februray 2017 – May 2018 LMK04832
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
VCC | Supply voltage (2) | -0.3 | 3.6 | V |
VIN | Input voltage | -0.3 | (VCC+0.3) | V |
TL | Lead temperature (solder 4 seconds) | 260 | °C | |
TJ | Junction temperature | 150 | °C | |
IIN | Differential input current (CLKinX/X*, OSCin/OSCin*) | ±5 | mA | |
MSL | Moisture sensitivity level | 3 | ||
Tstg | Storage Temperature | -65 | 150 | °C |