SNAS724A February 2018 – April 2018 LMK05028
PRODUCTION DATA.
Figure 46 to Figure 50 show the recommended output interfacing and termination circuits. Unused clock outputs can be left floating and powered down by programming.
Same applies for 1.8-V LVCMOS output to 1.8-V LVCMOS receiver. |
If HCSL Internal Termination (50-Ω to GND) is enabled, replace 33-Ω with 0-Ω and remove 50-Ω external resistors. |