SNAS888A September 2024 – November 2024 LMK1D2102L , LMK1D2104L , LMK1D2106L
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The low additive noise of the LMK1D210xL. The low noise 156.25MHz source with 25fs RMS jitter, shown in Figure 9-3, drives the LMK1D210xL, resulting in 46.9fs RMS when integrated from 12kHz to 20MHz (Figure 9-4). The resultant additive jitter is a low 39.7-fs RMS for this configuration.

| Note: Reference signal is a low-noise Rhode and Schwarz SMA100B |
Figure 9-4 LMK1D210xL Output Phase Noise, 156.25MHz, 46.9fs RMS (12kHz to
20MHz)