SNAS805 June 2020 LMK61E08
PRODUCTION DATA.
The PLL_LF_C3 register controls the value of the PLL Loop Filter C3.
BIT NO. | FIELD | TYPE | DEFAULT | EEPROM | DESCRIPTION |
---|---|---|---|---|---|
[7:3] | RESERVED | - | - | N | Reserved. |
[2:0] | PLL_LF_C3[2:0] | RW | 0x7 | Y | PLL Loop Filter C3. The value in pF is given by 5 * PLL_LF_C3 (in decimal). |