SNAS805 June 2020 LMK61E08
PRODUCTION DATA.
The PLL_LF_R3 register controls the value of the PLL Loop Filter R3.
BIT NO. | FIELD | TYPE | DEFAULT | EEPROM | DESCRIPTION | |
---|---|---|---|---|---|---|
[7] | RESERVED | - | - | N | Reserved. | |
[6:0] | PLL_LF_R3[6:0] | RW | 0x00 | Y | PLL Loop Filter R3. NOTE: Table below lists commonly used R3 values but more selections are available. | |
PLL_LF_R3[6:0] | R3 (Ω) | |||||
0 (0x00) | 18 | |||||
3 (0x03) | 205 | |||||
8 (0x08) | 854 | |||||
9 (0x09) | 1136 | |||||
12 (0x0C) | 1535 | |||||
17 (0x11) | 1936 | |||||
20 (0x14) | 2335 |