SNAS674C September 2015 – May 2025 LMK61E2
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS(1) | MIN | TYP(2) | MAX | UNIT | |
|---|---|---|---|---|---|---|
| VIH | Input high voltage | 1.2 | V | |||
| VIL | Input low voltage | 0.6 | V | |||
| IIH | Input leakage | –40 | 40 | µA | ||
| CIN | Input capacitance | 2 | pF | |||
| COUT | Input capacitance | 400 | pF | |||
| VOL | Output low voltage | IOL = 3mA | 0.6 | V | ||
| fSCL | I2C clock rate | 100 | 400 | kHz | ||
| tSU_STA | START condition setup time | SCL high before SDA low | 0.6 | µs | ||
| tH_STA | START condition hold time | SCL low after SDA low | 0.6 | µs | ||
| tPH_SCL | SCL pulse width high | 0.6 | µs | |||
| tPL_SCL | SCL pulse width low | 1.3 | µs | |||
| tH_SDA | SDA hold time | SDA valid after SCL low | 0 | 0.9 | µs | |
| tSU_SDA | SDA setup time | 115 | ns | |||
| tR_IN / tF_IN | SCL/SDA input rise and fall time | 300 | ns | |||
| tF_OUT | SDA output fall time | CBUS = 10pF to 400pF | 250 | ns | ||
| tSU_STOP | STOP condition setup time | 0.6 | µs | |||
| tBUS | Bus free time between STOP and START | 1.3 | µs | |||