SNAS674C September 2015 – May 2025 LMK61E2
PRODUCTION DATA
The high-speed output divider supports divide values of 5 to 511 and are programmed in R22 and R23. The output divider also supports coarse frequency margining that can initiate as low as a 5% change in the output frequency.