SNAS826 April 2022 LMK6C
ADVANCE INFORMATION
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Current Consumption Characteristics | ||||||
IDD | Device Power Consumption | LVPECL output, Fout ≤ 200 MHz(1) | 60 | TBD | mA | |
IDD | Device Power Consumption | LVPECL output, 200 MHz < Fout ≤ 400 MHz(1) | 90 | TBD | mA | |
IDD | Device Power Consumption | LVDS output, Fout ≤ 200 MHz(1) | 52 | TBD | mA | |
IDD | Device Power Consumption | LVDS output, 200 MHz < Fout ≤ 400 MHz(1) | 80 | TBD | mA | |
IDD | Device Power Consumption | LVCMOS output, Fout ≤ 200 MHz, CL = No Load | 50 | TBD | mA | |
IDD-PD | Device Power-Down Current | OE = GND | TBD | mA | ||
LVPECL Output Characteristics | ||||||
Fout | Output Frequency | 1 | 400 | MHz | ||
VOD | Output Voltage Swing (VOH – VOL) | AC Load, VDD = 3.3 V | 550 | 650 | 750 | mV |
VOD | Output Voltage Swing (VOH – VOL) | AC Load, VDD = 2.5 V | 500 | 600 | 700 | mV |
VOD | Output Voltage Swing (VOH – VOL) | AC Load, VDD = 1.8 V | 325 | 400 | 450 | mV |
VOD | Output Voltage Swing (VOH – VOL) | DC Load, VDD = 2.5 V/ 3.3 V(2) | 700 | 800 | 900 | mV |
VOD | Output Voltage Swing (VOH – VOL) | DC Load, VDD = 1.8 V(2) | 500 | 600 | 700 | mV |
VOD,DIFF | Differential Output peak-peak swing | 2x|VOD| | V | |||
VOS | Output Common-Mode Voltage | VDD = 3.3 V(2) | 1.5 | 1.6 | 1.7 | V |
VDD = 2.5 V(2) | 0.825 | 0.9 | 0.975 | V | ||
VOS | Output Common-Mode Voltage | VDD = 1.8 V(2) | 0.45 | 0.5 | 0.55 | V |
tR/tF | Output Rise/Fall Time | 20% to 80% of VOD,DIFF | 120 | 200 | ps | |
ODC | Output Duty Cycle | 45 | 50 | 55 | % | |
PN-Floor | Output Phase Noise Floor (fOFFSET > 10 MHz) | Fout = 156.25 MHz | –158 | dBc/Hz | ||
LVDS Output Characteristics | ||||||
Fout | Output Frequency | 1 | 400 | MHz | ||
VOD | Output Voltage Swing (VOH – VOL) | Under LVDS Load condition | 250 | 350 | 450 | mV |
VOD,DIFF | Differential Output peak-peak swing | 2x|VOD| | V | |||
VOS | Output Common-Mode Voltage | VDD = 2.5 V/3.3 V | 1.025 | 1.2 | 1.375 | V |
VOS | Output Common-Mode Voltage | VDD = 1.8 V | 0.80 | 0.9 | 1.0 | V |
tR/tF | Output Rise/Fall Time | 20% to 80% of VOD,DIFF | 150 | 250 | ps | |
ODC | Output Duty Cycle | 45 | 50 | 55 | % | |
PN-Floor | Output Phase Noise Floor (fOFFSET > 10 MHz) | Fout = 156.25 MHz | –158 | dBc/Hz | ||
LVCMOS Output Characteristics | ||||||
Fout | Output Frequency | 1 | 200 | MHz | ||
VOL | Output Low Voltage | IOL = 3.6 mA, VDD = 1.8 V | 0.36 | V | ||
VOL | Output Low Voltage | IOL = 5.0 mA, VDD = 2.5 V | 0.5 | V | ||
IOL = 6.6 mA, VDD = 3.3 V | 0.66 | V | ||||
VOH | Output High Voltage | IOH = 3.6 mA, VDD = 1.8 V | 1.44 | V | ||
VOH | Output High Voltage | IOH = 5.0 mA, VDD = 2.5 V | 2 | V | ||
IOH = 6.6 mA, VDD = 3.3 V | 2.64 | V | ||||
tR/tF | Output Rise/Fall Time | 20% to 80% of VOH – VOL, CL = 2 pF | 0.5 | 1 | ns | |
ODC | Output Duty Cycle | 45 | 50 | 55 | % | |
PN-Floor | Output Phase Noise Floor (fOFFSET > 10 MHz) | Fout = 50 MHz | –155 | dBc/Hz | ||
Rout | Output Impedance | 40 | 50 | 60 | Ω | |
CL | Maximum capacitive load | Fout > 50 MHz | 15 | pF | ||
CL | Maximum capacitive load | Fout < 50 MHz | 30 | pF | ||
EN Input Characteristics | ||||||
VIL | Input Low Voltage | 0.6 | V | |||
VIH | Input High Voltage | 1.3 | V | |||
IIL | Input Low Current | EN = GND | –40 | µA | ||
IIH | Input High Current | EN = VDD | 40 | µA | ||
CIN | Input Capacitance | 2 | pF | |||
LVPECL and LVDS Frequency Tolerance | ||||||
FT | Total Frequency Stability | Inclusive of: solder shift, initial tolerance, variation over –40℃ to 85℃, variation over rated supply voltage range, and 10 year aging at 25℃. | ±25 | ppm | ||
LVCMOS Frequency Tolerance | ||||||
FT | Total Frequency Stability | Inclusive of: solder shift, initial tolerance, variation over –40℃ to 105℃, variation over rated supply voltage range, and 10 year aging at 25℃. | ±25 | ppm | ||
PSRR | Spur induced by 50 mV power supply ripple at 156.25MHz output, VDD = 2.5V/3.3 V | Sine wave at 50 kHz | –85 | dBc | ||
Sine wave at 100 kHz | –85 | dBc | ||||
Sine wave at 500 kHz | –85 | dBc | ||||
Sine wave at 1 MHz | –85 | dBc | ||||
Power-On Characteristics | ||||||
tSTART_UP | Start-up Time | Time elapsed from 0.95 × VDD until output is enabled and output is within specification | 5 | ms | ||
tOE-EN | Output Enable Time | Time elapsed from OE = VIH until output is enabled and output is within specification, Fout > 10 MHz | 25 | µs | ||
tOE-DIS | Output Disable Time | Time elapsed from OE = VIL until output is disabled, Fout > 10 MHz | 25 | µs | ||
LVPECL - Clock Output Jitter | ||||||
RJ | Random Phase Jitter | Fout ≥ 100 MHz, Integration BW: 12 kHz – 20 MHz | 100 | 125 | fs | |
RJITT,RMS | RMS Period Jitter | Fout ≥ 25 MHz | 0.7 | ps | ||
RJITT,PK | Peak-peak Period Jitter | Fout ≥ 25 MHz | 7 | ps | ||
LVDS - Clock Output Jitter | ||||||
RJ | Random Phase Jitter | Fout ≥ 100 MHz, Integration BW: 12 kHz – 20 MHz | 100 | 125 | fs | |
RJITT,RMS | RMS Period Jitter | Fout ≥ 25 MHz | 0.7 | ps | ||
RJITT,PK | Peak-peak Period Jitter | Fout ≥ 25 MHz | 7 | ps | ||
LVCMOS - Clock Output Jitter | ||||||
RJ | Random Phase Jitter | Fout = 24 MHz, Integration BW: 12 kHz – 5 MHz | 400 | fs | ||
RJ | Random Phase Jitter | Fout = 156.25 MHz, Integration BW: 12 kHz – 20 MHz | 200 | 500 | fs | |
RJITT,RMS | RMS Period Jitter | Fout ≥ 25 MHz | 0.7 | ps | ||
RJITT,PK | Peak-peak Period Jitter | Fout ≥ 25 MHz | 7 | ps |