SNVSAH2E December 2015 – August 2020 LMR23630
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PACKAGE | PART NUMBER | FIXED 400 kHz | ADJUSTABLE FREQUENCY RESISTOR | POWER GOOD | FPWM |
---|---|---|---|---|---|
HSOIC (8) | LMR23630ADDA | yes | no | no | no |
LMR23630AFDDA | yes | no | no | yes | |
WSON (12) (Pin 6 is RT) | LMR23630DRR | no | yes | no | no |
LMR23630FDRR | no | yes | no | yes | |
WSON (12) (Pin 6 is PGOOD) | LMR23630APDRR | yes | no | yes | no |