SNVSB27C June 2018 – October 2020 LMR33620-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
With the fixed output voltage version, the feed-back divider is internal to the device. Therefore, an external divider is not needed and the FB input is connected directly to VOUT. The total resistance of the internal divider is about 2 MΩ (see Section 6.5). The large value of the divider reduces the loading on the output and helps to reduce the no-load input current of the system. For those applications that require the lowest no-load input current, without resorting to large value feed-back resistors, the fixed output voltage option is a good solution. Figure 8-2 and Figure 8-3 show the no-load and light load input supply current for the fixed option, using the BOM from Table 8-3 and with RFBT = 0 Ω and RFBB = open. Figure 8-4 and Figure 8-5 show the same characteristics for the 3.3-V fixed option.