SNVSBE0G October 2020 – May 2024 LMR43610-Q1 , LMR43620-Q1
PRODUCTION DATA
Section 8.2.2 provides a detailed design procedure based on Table 8-3.
| DESIGN PARAMETER | EXAMPLE VALUE |
|---|---|
| Input voltage | 12V, (4V to 36V) |
| Output voltage | 3.3V |
| Maximum output current | 0A to 2A |
| Switching frequency | 2200kHz |