Changes from Revision D (March 2022) to Revision E (June 2022)
- Included 2 new rows for 400
kHz and 1 MHz switching frequency data under the RT Pin section of the
Electrical Characteristics table. Go
- Added 400kHz and 1MHz auto efficiency curves
into Section 8.2.3
Go
- Replaced Figure 8-23 and Figure 8-24
Go
- Added Figure 8-27 and Figure 8-28
Go
- Included an alternate ferrite bead part
number in Figure 8-29. Updated
Figure 8-30 with the RT
pin and included additional BOMs in Table 8-5 for
5VOUT fixed 2.2MHz, 3.3VOUT fixed 1MHz and
400kHzGo