SNAS714C November 2016 – August 2021 LMS3635-Q1 , LMS3655-Q1
PRODUCTION DATA
The following characteristics apply only to the circuit of Figure 9-16. These parameters are not tested and represent typical performance only. Unless otherwise stated, the following conditions apply: VIN = 12 V, TA = 25°C. For the purpose of offering more information to the designer, information for the application with FPWM pin high (FPWM mode) and FPWM pin low (AUTO mode) is included, although the schematic shows the application running specifically in AUTO mode. The mode is specified under each of the following graphs.

| VOUT = 3.3 V | AUTO |

| VOUT = 3.3 V | AUTO |

| VOUT = 3.3 V | AUTO | IOUT = 0 A |

| VOUT = 3.3 V |

| VOUT = 3.3 V | AUTO |

| AUTO | VOUT = 3.3 V | L = 10 µH, |
| COUT = 190 µF | IOUT = 0 A to 3.5 A | TR = TF = 1 µs |

| VOUT = 3.3 V | IOUT = 10 mA |

| VOUT = 3.3 V | FPWM |

| VOUT = 3.3 V | FPWM |

| VOUT = 3.3 V |

| VOUT = 3.3 V |

| VOUT = 3.3 V | L = 10 µH |

| FPWM | VOUT = 3.3 V | L = 10 µH, |
| COUT = 190 µF | IOUT = 0 A to 3.5 A | TR = TF = 1 µs |