SNAS714B November 2016 – March 2018 LMS3635-Q1 , LMS3655-Q1
PRODUCTION DATA.
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
tON | Minimum switch on-time, VIN = 18 V, IL = 1 A | 60 | 84 | ns | |
tOFF | Minimum switch off-time, VIN = 3.8 V, IL = 1 A | 65 | 80 | ns | |
tRESET-act | Delay time to RESET high signal | 2 | 3 | 4 | ms |
tRESET-filter | Glitch filter time for RESET function(1) | 24 | µs | ||
tSS | Soft-start time from first switching pulse to VREF at 90% | 2.5 | 4 | 5 | ms |
tEN | Turnon delay, CVCC = 4.7 µF(2) | 0.8 | ms | ||
tW | Short-circuit wait time (hiccup time)(3) | 6 | ms | ||
tFPWM | Change transition time from AUTO to FPWM MODE, 10-mA load, VIN = 13.5 V | 250 | µs | ||
Change transition time from FPWM to AUTO MODE, 10-mA load, VIN = 13.5 V | 450 |