SNIS192C November 2016 – June 2018 LMT01-Q1
PRODUCTION DATA.
The design requirements listed in are used in the detailed design procedure.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
VDD | 3.3 V |
VDD minimum | 3.0 V |
LMT01-Q1 VP – VN minimum during conversion | 2.15 V |
LMT01-Q1 VP – VN minimum during data transmission | 2.0 V |
Noise margin | 50 mV minimum |
Comparator input current over temperature range of interest | < 1 uA |
Resistor tolerance | 1% |