SGLS342D July   2006  – July 2025 LMV341-Q1 , LMV344-Q1

PRODUCTION DATA  

  1.   1
  2. 1Features
  3. 2Description
  4. 3Device Comparison Table
  5. 4Pin Configuration and Functions
  6. 5Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 Recommended Operating Conditions
    3. 5.3 ESD Ratings
    4. 5.4 Electrical Characteristics 2.7V
    5. 5.5 Shutdown Characteristics 2.7V
    6. 5.6 Electrical Characteristics 5V
    7. 5.7 Shutdown Characteristics 5V
  7. 6Typical Characteristics
  8. 7Device and Documentation Support
    1. 7.1 Documentation Support
    2. 7.2 Receiving Notification of Documentation Updates
    3. 7.3 Support Resources
    4. 7.4 Trademarks
    5. 7.5 Electrostatic Discharge Caution
    6. 7.6 Glossary
  9. 8Revision History
  10. 9Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Absolute Maximum Ratings

(1)
over operating free-air temperature range (unless otherwise noted)
V+ Supply voltage(2) 5.5V
VID Differential input voltage(3) ±5.5V
VI Input voltage range (either input) 0 to 5.5V
θJA Package thermal impedance(4)(5) DBV package 165°C/W
DCK package 259°C/W
PW package 113°C/W
TJ Operating virtual junction temperature 150°C
Tstg Storage temperature range –65°C to 150°C
Stresses beyond those listed under "absolute maximum ratings" may cause permanent damage to the device. These are stress ratings only, and functional operation of the device at these or any other conditions beyond those indicated under "recommended operating conditions" is not implied. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
All voltage values (except differential voltages and V+ specified for the measurement of IOS) are with respect to the network GND.
Differential voltages are at IN+ with respect to IN−.
Maximum power dissipation is a function of TJ(max), θJA, and TA. The maximum allowable power dissipation at any allowable ambient temperature is PD = (TJ(max) – TA)/θJA. Operating at the absolute maximum TJ of 150°C can affect reliability.
The package thermal impedance is calculated in accordance with JESD 51-7.