SLOS447J September 2004 – June 2025 LMV341 , LMV342 , LMV344
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The LMV34x devices are single, dual,
and quad CMOS operational amplifiers, respectively, with low voltage, low power, and
rail-to-rail output swing capabilities. The PMOS input stage offers an ultra-low
input bias current of 1pA (typical) and an offset voltage of 0.25mV (typical). The
single-supply amplifier is designed specifically for low-voltage
(2.7V to 5V) operation, with a wide common-mode input
voltage range that typically extends from –0.2V to 0.8V from the positive supply
rail. The LMV341 (single) also offers a shutdown ( SHDN) pin
that can be used to disable the device. In shutdown mode, the supply current is
reduced to 33nA (typical). Additional features of the family are a 20nV/√
Hz voltage noise at 10kHz, 1MHz unity-gain bandwidth, 1V/μs
slew rate, and 100μA current consumption per channel.
Offered in both the SOT-23 and smaller SC70 packages, the LMV341 is suitable for the most space-constraint applications. The LMV342 dual device is offered in the standard SOIC and VSSOP packages. An extended industrial temperature range from –40°C to 125°C makes these devices suitable in a wide variety of commercial and industrial environments.
| PART NUMBER(1) | PACKAGE | BODY SIZE (NOM) |
|---|---|---|
| LMV341IDCK | DCK (SC70, 6) | 2.00mm × 1.25mm |
| LMV341IDBV | DBV (SOT-23, 6) | 2.90mm ×1.60mm |
| LMV342ID | D (SOIC, 8) | 4.90mm × 3.91mm |
| LMV342IDGK | DGK (VSSOP, 8) | 3.00mm × 3.00mm |
| LMV344ID | D (SOIC, 14) | 8.65mm × 3.91mm |
| LMV344IPW | PW (TSSOP, 14) | 5.00mm × 4.40mm |
Sample-and-Hold
Circuit