SNAS785D November 2019 – March 2022 LMX2694-EP
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
At TA = 25°C, unless otherwise noted
fOSC = 100 MHz | Jitter = 61.2 fs (100 Hz - 100 MHz) |
fPD = 200 MHz |
fOSC = 100 MHz | Jitter = 61.8 fs (100 Hz - 100 MHz) |
fPD = 200 MHz |
fOSC = 100 MHz | Jitter = 68.8 fs (100 Hz - 100 MHz) |
fPD = 200 MHz |
fOSC = 100 MHz | Jitter = 67.8 fs (100 Hz - 100 MHz) |
fPD = 200 MHz |
fOSC = 200 MHz | |
fVCO = 14.8 GHz |
fVCO = 10 GHz | VCO calibrated at 25°C and temperature drifted |
LBW < 100 Hz |
fOSC = 100 MHz | Jitter = 61.8 fs (100 Hz - 100 MHz) |
fPD = 200 MHz |
fOSC = 100 MHz | Jitter = 61.7 fs (100 Hz - 100 MHz) |
fPD = 200 MHz |
fOSC = 100 MHz | Jitter = 67.8 fs (100 Hz - 100 MHz) |
fPD = 200 MHz |
fPD = 200 MHz | FOM = –237.5 dBc/Hz |
fVCO = 10 GHz | Flicker = –130.5 dBc/Hz |
fVCO = 10 GHz | VCO re-calibrated at final temperature |
LBW < 100 Hz |