SNAS785D November 2019 – March 2022 LMX2694-EP
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
R20 is shown in Figure 7-30 and described in Table 7-40.
Return to Summary Table.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RESERVED | VCO_SEL | VCO_SEL_FORCE | RESERVED | ||||
R/W-0x0 | R/W-0x6 | R/W-0x0 | R/W-0x48 | ||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | |||||||
R/W-0x48 | |||||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-14 | RESERVED | R/W | 0x0 | Program 0x3 to this field. |
13-11 | VCO_SEL | R/W | 0x6 | User specified start VCO for calibration. Also is the VCO core that is forced by VCO_SEL_FORCE. 0x1 = VCO1 0x2 = VCO2 ..... 0x7 = VCO7 |
10 | VCO_SEL_FORCE | R/W | 0x0 | Forces the VCO to use the core specified by VCO_SEL.
0x0 = Disabled 0x1 = Enable |
9-0 | RESERVED | R/W | 0x48 | Program 0x48 to this field. |