SNAS785D November 2019 – March 2022 LMX2694-EP
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Table 7-16 has the programmable fields for the SYSREF functionality.
FIELD | PROGRAMMING | DEFAULT | DESCRIPTION |
---|---|---|---|
SYSREF_EN | 0 = Disabled 1 = Enabled | 0 | Enables the SYSREF mode. SYSREF_EN must be 1 if and only if OUTB_MUX = 2 (SYSREF). |
SYSREF_DIV_PRE | 1 = DIV1 2 = DIV2 4 = DIV4 Other states = Invalid | The output of this divider is the fINTERPOLATOR. | |
SYSREF_REPEAT | 0 = Master mode 1 = Repeater mode | 0 | In master mode, the device creates a series of SYSREF pulses. In repeater mode, SYSREF pulses are generated with the SYSREFREQ pin. |
SYSREF_PULSE | 0 = Continuous mode 1 = Pulsed mode | 0 | Continuous mode continuously makes SYSREF pulses, where pulsed mode makes a series of SYSREF_PULSE_CNT pulses |
SYSREF_PULSE_CNT | 0 to 15 | 4 | In the case of using pulsed mode, this is the number of pulses. Setting this to zero is an allowable, but not practical state. |
SYSREF_DIV | 0 = Divide by 4 1 = Divide by 6 2 = Divide by 8 ... 2047 = Divide by 4098 | 0 | The SYSREF frequency is at the VCO frequency divided by this value. |