SNAS785D November 2019 – March 2022 LMX2694-EP
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
R31 is shown in Figure 7-41 and described in Table 7-51.
Return to Summary Table.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RESERVED | SEG1_EN | RESERVED | |||||
R/W-0x1 | R/W-0x1 | R/W-0x3EC | |||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | |||||||
R/W-0x3EC | |||||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15 | RESERVED | R/W | 0x1 | Program 0x0 to this field. |
14 | SEG1_EN | R/W | 0x1 | Enables the first divide-by-2 in channel divider.
0x0 = Disabled 0x1 = Enable |
13-0 | RESERVED | R/W | 0x3EC | Program 0x3EC to this field. |