SNVS641L January 2010 – April 2019 LMZ10503
PRODUCTION DATA.
The compensation for each solution was optimized to work over the full input range. Many applications have a fixed input voltage rail. It is possible to modify the compensation to obtain a faster transient response for a given input voltage operating point.
DESIGNATOR | DESCRIPTION | CASE SIZE | MANUFACTURER | MANUFACTURER P/N | QUANTITY |
---|---|---|---|---|---|
U1 | Power Module | PFM-7 | Texas Instruments | LMZ10503 | 1 |
Cin1 | 1 µF, X7R, 16 V | 0805 | TDK | C2012X7R1C105K | 1 |
Cin2, CO1 | 4.7 µF, X5R, 6.3 V | 0805 | TDK | C2012X5R0J475K | 2 |
Cin3, CO2 | 22 µF, X5R, 16 V | 1210 | TDK | C3225X5R1C226M | 2 |
Cin4 | 47 µF, X5R, 6.3 V | 1210 | TDK | C3225X5R0J476M | 1 |
Cin5 | 220 µF, 10 V, AL-Elec | E | Panasonic | EEE1AA221AP | 1 |
CO3 | 100 µF, X5R, 6.3 V | 1812 | TDK | C4532X5R0J107M | 1 |
Rfbt | 75 kΩ | 0805 | Vishay Dale | CRCW080575K0FKEA | 1 |
Rfbb | 34.8 kΩ | 0805 | Vishay Dale | CRCW080534K8FKEA | 1 |
Rcomp | 1.1 kΩ | 0805 | Vishay Dale | CRCW08051K10FKEA | 1 |
Ccomp | 180 pF, ±5%, C0G, 50 V | 0603 | TDK | C1608C0G1H181J | 1 |
Ren1 | 100 kΩ | 0805 | Vishay Dale | CRCW0805100KFKEA | 1 |
CSS | 10 nF, ±5%, C0G, 50 V | 0805 | TDK | C2012C0G1H103J | 1 |
VOUT | Rfbb | |||
---|---|---|---|---|
3.3V | 23.7 kΩ | |||
2.5 V | 34.8 kΩ | |||
1.8 V | 59 kΩ | |||
1.5 V | 84.5 kΩ | |||
1.2 V | 150 kΩ | |||
0.9 V | 590 kΩ |