The recommendations below are for a standard module surface mount assembly
- Land Pattern — Follow the PCB land pattern with either soldermask defined or non-soldermask defined pads.
- Stencil Aperture
- For the exposed die attach pad (DAP), adjust the
stencil for approximately 80% coverage of the PCB land pattern.
- For all other I/O pads, use a 1:1 ratio between
the aperture and the land pattern recommendation.
- Solder Paste — Use a standard SAC Alloy such as SAC 305, type 3 or higher.
- Stencil Thickness — 0.125 to 0.15 mm
- Reflow — Refer to solder paste supplier
recommendation and optimized per board size and density.
- Refer to the Design Summary LMZ1xxx and
LMZ2xxx Power Modules Family application report for
reflow information.
- Maximum number of reflows allowed is one.
Table 10-1 Sample Reflow Profile TableProbe | Max Temp (°C) | Reached Max Temp | Time Above 235°C | Reached 235°C | Time Above 245°C | Reached 245°C | Time Above 260°C | Reached 260°C |
---|
1 | 242.5 | 6.58 | 0.49 | 6.39 | 0.00 | — | 0.00 | — |
2 | 242.5 | 7.10 | 0.55 | 6.31 | 0.00 | 7.10 | 0.00 | — |
3 | 241.0 | 7.09 | 0.42 | 6.44 | 0.00 | — | 0.00 | — |