SLVS582I April 2006 – November 2014 LP2950 , LP2951
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
VIN | Continuous input voltage range | –0.3 | 30 | V |
VSHDN | SHUTDOWN input voltage range | –1.5 | 30 | V |
VERROR | ERROR comparator output voltage range(2) | –1.5 | 30 | V |
VFDBK | FEEDBACK input voltage range(2)(3) | –1.5 | 30 | V |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Tstg | Storage temperature range | –65 | 150 | °C | |
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001, all pins(1) | 0 | 2500 | V |
Charged device model (CDM), per JEDEC specification JESD22-C101, all pins(2) | 0 | 1000 |
MIN | MAX | UNIT | ||
---|---|---|---|---|
VIN | Supply input voltage | See (1) | 30 | V |
TJ | Operating virtual junction temperature | –40 | 125 | °C |
THERMAL METRIC(1) | LP2950 | LP2951 | UNIT | |||
---|---|---|---|---|---|---|
LP | D | P | DRG | |||
3 PINS | 8 PINS | |||||
RθJA | Junction-to-ambient thermal resistance | 140 | 97 | 84.6 | 52.44 | °C/W |
PARAMETER | TEST CONDITIONS | TJ | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
3-V VERSION (LP295x-30) | |||||||
VOUT | Output voltage | IL = 100 μA | 25°C | 2.970 | 3 | 3.030 | V |
–40°C to 125°C | 2.940 | 3 | 3.060 | ||||
3.3-V VERSION (LP295x-33) | |||||||
VOUT | Output voltage | IL = 100 μA | 25°C | 3.267 | 3.3 | 3.333 | V |
–40°C to 125°C | 3.234 | 3.3 | 3.366 | ||||
5-V VERSION (LP295x-50) | |||||||
VOUT | Output voltage | IL = 100 μA | 25°C | 4.950 | 5 | 5.050 | V |
–40°C to 125°C | 4.900 | 5 | 5.100 | ||||
ALL VOLTAGE OPTIONS | |||||||
Output voltage temperature coefficient(1) | IL = 100 μA | –40°C to 125°C | 20 | 100 | ppm/°C | ||
Line regulation(2) | VIN = [VOUT(NOM) + 1 V] to 30 V | 25°C | 0.03 | 0.2 | %/V | ||
–40°C to 125°C | 0.4 | ||||||
Load regulation(2) | IL = 100 μA to 100 mA | 25°C | 0.04% | 0.2% | — | ||
–40°C to 125°C | 0.3% | ||||||
VIN – VOUT | Dropout voltage(3) | IL = 100 μA | 25°C | 50 | 80 | mV | |
–40°C to 125°C | 150 | ||||||
IL = 100 mA | 25°C | 380 | 450 | ||||
–40°C to 125°C | 600 | ||||||
IGND | GND current | IL = 100 μA | 25°C | 75 | 120 | μA | |
–40°C to 125°C | 140 | ||||||
IL = 100 mA | 25°C | 8 | 12 | mA | |||
–40°C to 125°C | 14 | ||||||
Dropout ground current | VIN = VOUT(NOM) – 0.5 V, IL = 100 μA |
25°C | 110 | 170 | μA | ||
–40°C to 125°C | 200 | ||||||
Current limit | VOUT = 0 V | 25°C | 160 | 200 | mA | ||
–40°C to 125°C | 220 | ||||||
Thermal regulation(4) | IL = 100 μA | 25°C | 0.05 | 0.2 | %/W | ||
Output noise (RMS), 10 Hz to 100 kHz |
CL = 1 μF (5 V only) | 25°C | 430 | μV | |||
CL = 200 μF | 160 | ||||||
LP2951-50: CL = 3.3 μF, CBypass = 0.01 μF between pins 1 and 7 |
100 | ||||||
(LP2951-xx) 8-PIN VERSION ONLY ADJ | |||||||
Reference voltage | 25°C | 1.218 | 1.235 | 1.252 | V | ||
–40°C to 125°C | 1.212 | 1.257 | |||||
VOUT = VREF to (VIN – 1 V), VIN = 2.3 V to 30 V, IL = 100 μA to 100 mA |
–40°C to 125°C | 1.200 | 1.272 | ||||
Reference voltage temperature coefficient(1) | 25°C | 20 | ppm/°C | ||||
FEEDBACK bias current | 25°C | 20 | 40 | nA | |||
–40°C to 125°C | 60 | ||||||
FEEDBACK bias current temperature coefficient | 25°C | 0.1 | nA/°C | ||||
ERROR COMPARATOR | |||||||
Output leakage current | VOUT = 30 V | 25°C | 0.01 | 1 | μA | ||
–40°C to 125°C | 2 | ||||||
Output low voltage | VIN = VOUT(NOM) – 0.5 V, IOL = 400 μA |
25°C | 150 | 250 | mV | ||
–40°C to 125°C | 400 | ||||||
Upper threshold voltage (ERROR output high)(5) | 25°C | 40 | 60 | mV | |||
–40°C to 125°C | 25 | ||||||
Lower threshold voltage (ERROR output low)(5) | 25°C | 75 | 95 | mV | |||
–40°C to 125°C | 140 | ||||||
Hysteresis(5) | 25°C | 15 | mV | ||||
SHUTDOWN INPUT | |||||||
Input logic voltage | Low (regulator ON) | –40°C to 125°C | 0.7 | V | |||
High (regulator OFF) | 2 | ||||||
SHUTDOWN input current | SHUTDOWN = 2.4 V | 25°C | 30 | 50 | μA | ||
–40°C to 125°C | 100 | ||||||
SHUTDOWN = 30 V | 25°C | 450 | 600 | ||||
–40°C to 125°C | 750 | ||||||
Regulator output current in shutdown |
VSHUTDOWN ≥ 2 V, VIN ≤ 30 V, VOUT = 0, FEEDBACK tied to VTAP |
25°C | 3 | 10 | μA | ||
–40°C to 125°C | 20 |